N-Channel Power MOSFET, 60V, 100A, 5mΩ, TO-220-3L

Favorite

Overview

2SK4094 is an N-Channel Power MOSFET, 60V, 100A, 5mΩ, TO-220-3L for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 3.8mΩ (typ)
  • Input capacitance Ciss = 12500pF (typ)
  • 4V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2SK4094-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

60

5

N-Channel

Single

20

-

100

1

-

7

-

220

12500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :