|
Subscribe to RSS
Other formats
|
|
New Components & Products
 |
AC-DC Controllers & Regulators |
 |
| |
NCP1654
:
Power Factor Controller for Continuous Conduction Mode Step-Up Pre-Converters
- Improvement over the successful NCP1653 and pin-to-pin compatible with industry standard devices
- Integrated protection features, including brown-out protection, enable a more robust design with few external components
- Fast transient response avoids excessive over- or under-shoots for accurate and reliable operation
NCP1338
:
Enhanced Current-Mode Controller for Free Running Quasi-Resonant Operation
- QR operation ensures full borderline/critical conduction mode in any line/load condition
- Influence of the input voltage over the maximum output power is compensated
- Soft-Skip™ mode is initiated when power demand falls below a predetermined level
NCP1652
:
High Efficiency Single Stage Power Factor Correction and Step-down Controller
- Single stage PFC with integrated Soft-Skip™, HV startup, voltage feedforward, brownout detection, OCP, and OVP for a simple, low cost PFC solution
- Incorporates secondary drive signals with programmable dead time to control synchronous rectification or an active clamp, improving overall system efficiency
- Ideal for notebook adapters, battery chargers and other off-line applications from 75 to 150 W
|
|
 |
|
 |
 |
Diodes |
 |
| |
NUP412V
NUP45V6
NUP46V8
:
12 V, 5.6 V, 6.8 V Low Capacitance Quad Arrays for ESD Protection
- Protects against transient voltage conditions per IEC61000-4-2: Level 4
- Configured for individual 4-line unidirectional protection
- Low capacitance; low leakage < 1.0 µA @ 3.0 V; space saving 1.0 x 1.0 x 0.5 mm SOT953
NUP4212
:
4-Line Ultra-Low Capacitance ESD Protection Array
- Best-in-class clamping capability, low capacitance, low leakage and fast response protects high frequency designs from ESD and transient voltage hazards
- Common anode design protects up to four independent data lines plus 1 or 2 15 V TVS lines; can be configured as a dual port USB 2.0 high speed device
- Low profile UDFN-6 to fit space constrained portables
NZ9F2V4
NZ9F2V4S
NZ9F5V1
NZ9F5V1S
NZ9F24V
:
200 mW Zener Voltage Regulator Series
- 47 devices with breakdown voltages from 2.4 V to 24 V
- Available with ±5.0% tolerance; S versions are ±2.0% tolerance
- 1.0 x 0.6 x 0.4 mm SOD923 is ideal for cell phones and other space constrained applications
ESD7L5.0DT5G
:
5.0 V Low Capacitance ESD Protection Diode
- Designed for high frequency signal lines such as USB2.0 high speed and antenna lines; protects two unidirectional lines (each 0.5 pF typ) or one bidirectional line (0.25 pF typ)
- Low clamp voltage, low leakage, fast response; exceeds IEC61000-4-2 level 4; ESD Rating of Class 3 (> 16 kV) per Human Body Model
- Ultra-small 1.2 x 1.2 x 0.5 mm SOT723 package fits cell phones, cameras, MP3 players and other portable applications
|
|
 |
|
 |
|
|