Integrated Load Switch with Ultra-Low Ron, 23A, Evaluation Board

Overview


The NCP45560 load switch provides a component and area-reducing solution for efficient power domain switching with inrush current limit via soft-start. In addition to integrated control functionality with ultra low on-resistance, this device offers system safeguards and monitoring via fault protection and power good signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET
  • Soft-Start via Slew Rate Control (Adjustable)
  • Input Voltage Range 0.5 V to 13.5 V (18V Tolerant)
  • Low Standby Current
  • Quick Output Discharge Function (Adjustable)
  • Power Good Signaling
  • Fault Protection: Over Temperature
  • Fault Protection: Under Voltage Lockout
  • Fault Protection: Short-Circuit Protection

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Integrated Load Switch with Ultra-Low Ron, 23A, Evaluation Board

Evaluation Board

No

Active

$222.2222

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP45560IMNGEVB_BOM_ROHS

0

Eval Board: BOM

77.82 KB

EN

Eval Board: BOM

February 01, 1900

More Details

NCP45560IMNGEVB_SCHEMATIC

0

Eval Board: Schematic

217.09 KB

EN

Eval Board: Schematic

February 01, 1900

More Details

NCP45560IMNGEVB_GERBER

1

Eval Board: Gerber

16.38 KB

EN

Eval Board: Gerber

February 01, 1900

More Details

NCP45560IMNGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

21.5 KB

EN

Eval Board: Test Procedure

February 01, 1900

More Details

Show More