3-Channel High Speed Video Amplifier Evaluation Board

Overview

The NCS2563 is a 3-channel high speed video amplifier with 6th order Butterworth High Definition (HD) reconstruction filters and 6 dB gain. All three channels can accommodate all Component and RGB video signals. All channels can accept DC- or AC-coupled signals. If AC-coupled, the internal clamps are employed. The outputs can drive both AC- and DC-coupled 150 Ohm loads. It is designed to be compatible with most Digital-to-Analog Converters (DAC) embedded in most video processors.

  • Set Top Boxes
  • DVD players
  • FPTV
  • Three 6th Order High Definition 30 MHz Filter
  • Internal Fixed Gain = 6 dB
  • Transparent input clamp on each channel
  • DC- or AC-Coupled Inputs/Outputs
  • Integrated Level Shifters
  • Operating voltage +5V
  • Available in SOIC-8 package
  • ESD HBM protection 8kV

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

3-Channel High Speed Video Amplifier Evaluation Board

Evaluation Board

No

Active

$83.3333

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCS2563DGEVB_GERBER.ZIP

0

Eval Board: Gerber

109.57 KB

EN

Eval Board: Gerber

May 31, 2011

More Details

NCS2563DGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

51.2 KB

EN

Eval Board: BOM

May 31, 2011

More Details

NCS2563DGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

71.68 KB

EN

Eval Board: Test Procedure

May 31, 2011

More Details

NCS2563DGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

14.34 KB

EN

Eval Board: Schematic

May 31, 2011

More Details

Show More