ARX3A0 Mono 65° DFOV IAS Module, 1/10.3-inch, 0.3 Mp Rolling Shutter Prototype

Overview

The ARX3A0 Mono 65° DFOV IAS Module is a 1/10.3-inch, 0.3 Mp fast rolling shutter prototype, which allows for easy development of low power, compact cameras based on the ARX3A0 CMOS image sensor. Part of the IAS module family from ON Semiconductor, the ARX3A0 Mono 65° DFOV IAS Module includes standardized connectors, layout configuration and OTPM protocols. The module features the ARX3A0 CMOS image sensor, which provides advanced 360 fps mono imaging for applications including machine vision and artificial intelligence.

To get started with the ARX3A0 IAS Module, you will also need:

Note: The modules are offered from ON Semiconductor as prototypes not intended for production shipments; however, manufacturers can work with ON Semiconductor distribution partners for equivalent mass production versions.

DevSuite Software:

Using the DevSuite software, developers can easily test and characterize the ARX3A0 sensor. The software also allows developers to display images directly from the sensor. The DevSuite software is available online. For image sensor firmware and additional documentation, contact your local sales support.

  • IoT and Low Power Applications
  • Machine Vision
  • Artificial Intelligence
  • Based on the ARX3A0 CMOS Image Sensor
  • Compact size (5.4 x 21.95 x 2.53)
  • 1/10.3” optical format
  • 65.5o Diagonal Field of View (DFOV)

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

ARX3A0 Mono 65° DFOV IAS Module, 1/10.3-inch, 0.3 Mp Rolling Shutter Prototype

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

DevSuite ApBase

6.1.52

Software

6.31 MB

EN

Software

November 01, 2024

More Details

DevSuite_QuickStartGuide

72

Software

621.57 KB

EN

Software

July 01, 2024

More Details

EVBUM2744/D

2

Eval Board: Manual

192.51 KB

EN

Eval Board: Manual

November 01, 2020

More Details

DevSuite_SW

6.1.52

Software

425.68 MB

EN

Software

November 01, 2024

More Details

Show More