Bluetooth® 5.2 Secure Wireless MCU for Automotive

Active

Overview

NCV-RSL15 is an ultra−low power secure Arm® Cortex®−M33 processor−based Bluetooth Low Energy 5.2 wireless MCU designed for automotive applications such as Smart Vehicle Access and Tire Monitoring Systems.  With built-in power management, a wide supply voltage range, flexible GPIO and clocking scheme and an extensive set of peripherals, the RSL15 offers maximum design flexibility for high performance and ultra-low-power applications.  The NCV-RSL15 includes 80 KB RAM and 512 KB Flash.  RSL15 for automotive has a higher operating temperature, comes in a wettable flank-plated wQFN package and is PPAP ready.

  • Smart Vehicle Access
  • Tire Pressure Monitoring System (TPMS)
  • Tire Monitoring System (TMS)
  • Seat Belt Detection

  • Bluetooth Low Energy 5.2 Certified with Key Features
  • Up to 10 Simultaneous Connections
  • Long Range (Coded PHY)
  • 2 Mbit PHY (High Speed)
  • Angle of Arrival (AoA) and Angle of Departure (AoD)
  • Extended Advertising
  • Backwards Compatibility with Previous Bluetooth Low Energy Specifications (5.1, 5.0, 4.2, 4.0)
The comprehensive yet easy to use Software Development Kit (SDK) contains drivers, libraries, sample code, development tools and mobile apps (RSL Central for iOS® and Android™, RSL FOTA for iOS and Android). Development enviroments include onsemi IDE, Keil μVision® and IAR Embedded Work Bench®.

To get started with RSL15, download the below SDK components:

  • RSL15 Documentation Package
  • onsemi IDE Installer
  • RSL15 Firmware Package

Download and unzip the RSL15 Documentation Package and open 'RSL15_documentation.htm' and navigate to the RSL15 Getting Started Guide to complete the installation and start using RSL15.



DownloadsSoftware ProductDescriptionVersionDate Updated
ZIP

RSL15 Documentation Package

Start here.  Getting Started Guide, Developer's Guide and detailed firmware and hardware documentation

1.11

Jan 2025

ZIP

onsemi IDE Installer

Eclipse-based onsemi IDE

4.5

July 2024

ZIP

RSL15 Firmware Package

RSL15 CMSIS-Pack containing drivers, libraries, and sample code and SDK release notes

1.11

Jan 2025

ZIP

RSLSec

PC application to manage device security features, lifecycle states and the manufacturing provisioning process

1.5

Mar 2024

ZIP

BLE Explorer

PC application that acts as a Bluetooth central to your peripheral device (requires RSL10-USB001GEVK)

2.0

May 2024

ZIP

RF Tools

PC application to help test, tune and validate Bluetooth Low Energy RF PHY performance

1.1

Aug 2022

Visit the Community Forums to learn more and join the conversation.

Product Resources

Product services, tools and other useful resources related to NCV-RSL15

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

1064

1302

1322

Reference Price

NCV-RSL15-512-101Q40-AVG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW40 6x6, 0.5P

1

260

REEL

3500

F

Bluetooth Low Energy

~NA~

2400-2480

$3.3333

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.