4-Bit Dual-Supply Unidirectional Voltage Level Translator

Active

Overview

The NL3V4T244. NL3V4T240 and NL3V4T3144 are 4 bit configurable dual supply voltage level translators. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 3.6 V allowing universal low voltage translation from the input An to the output Bn port.
NL3V4T244 - 4 Ch A to B Translation, Non-Inverting
NL3V4T240 - 4 Ch A to B Translation, Inverting
NL3V4T244 - 3 Ch A to B, 1 Ch B to A Translation, Non-Inverting

  • Mobile Phones, PDAs, Other Portable Devices, Automotive

  • *Standard Device (No Specific End Product)

  • VCCA and VCCB Operating Range: 0.9 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 3.6 V
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with Either VCC at GND
  • Ultra-Small Packaging: 1.7 mm x 2.0 mm UQFN12
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NL3V4T244

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL3V4T240MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

F

4

LVTTL

0.9

3.6

2.9

24

$0.1573

More Details

NL3V4T244MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

F

4

LVTTL

0.9

3.6

2.9

24

$0.416

More Details

NL3V4T244MU2TAG-Q

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

F

4

LVTTL

0.9

3.6

2.9

24

$0.416

More Details

NL3V4T3144MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

-

-

F

4

LVTTL

0.9

3.6

2.9

24

$0.1573

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.