Octal D-Type Latch with 3-STATE Outputs

Favorite

Overview

The VHCT573A is an advanced high speed CMOS octal latch with 3-STATE output fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. This 8-bit D-type latch is controlled by a Latch Enable input (LE) and an Output Enable input (OE#). When the OE# input is HIGH, the eight outputs are in a high impedance state. Protection circuits ensure that 0V to 7V can be applied to the input and output (Note 1) pins without regard to the supply voltage. This device can be used to interface 3V to 5V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High speed: tPD = 7.7 ns (typ) at TA = 25°C
  • High Noise Immunity: VIH = 2.0V, VIL = 0.8V
  • Power Down Protection is provided on all inputs and outputs
  • Low Noise: VOLP = 1.6V (max)
  • Low Power Dissipation: ICC = 4 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT573

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT573AMTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

Latch

8

4.5

5.5

13.3

8

Price N/A

More Details

74VHCT573AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

4.5

5.5

13.3

8

$0.3244

More Details

74VHCT573AMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

N

Latch

8

4.5

5.5

13.3

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :