Low-Voltage 1.8/2.5/3.3 V 16-Bit Transparent Latch

Favorite

Overview

The 74VCX16373 is an advanced performance, non-inverting 16-bit transparent latch. It is designed for very high-speed, very low-power operation in 1.8V, 2.5V or 3.3V systems. The VCX16373 is byte controlled, with each byte functioning identically, but independently. Each byte has separate Output Enable and Latch Enable inputs. These control pins can be tied together for full 16-bit operation.

When operating at 2.5V (or 1.8V) the part is designed to tolerate voltages it may encounter on either inputs or outputs when interfacing to 3.3V busses. It is guaranteed to be over-voltage tolerant to 3.6V.

The 74VCX16373 contains 16 D-type latches with 3-state 3.6V-tolerant outputs. When the Latch Enable (LEn) inputs are HIGH, data on the Dn inputs enters the latches. In this condition, the latches are transparent, (a latch output will change state each time its D input changes). When LE is LOW, the latch stores the information that was present on the D inputs a setup time preceding the HIGH-to-LOW transition of LE. The 3-state outputs are controlled by the Output Enable (OEn)bar inputs. When OEbar is LOW, the outputs are enabled. When OEbar is HIGH, the standard outputs are in the high impedance state, but this does not interfere with new data entering into the latches.

  • Designed for Low Voltage Operation: VCC = 1.65-3.6V
  • 3.6V Tolerant Inputs and Outputs
  • High Speed Operation: 3.0ns max for 3.0 to 3.6V
    3.9ns max for 2.3 to 2.7V
    6.8ns max for 1.65 to 1.95V
  • Static Drive: +/-24mA Drive at 3.0V
    +/-18mA Drive at 2.3V
    +/-6mA Drive at 1.65V
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • Near Zero Static Supply Current in All Three Logic States (20mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds +/-250mA @ 125°C
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • All Devices in Package TSSOP are Inherently Pb-Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX16373MTD

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

Transparent

16

1.65

3.6

3

24

$0.8145

More Details

74VCX16373MTDX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

Transparent

16

1.65

3.6

3

24

$0.8145

More Details

Show More

1-25 of 25

Products per page

Jump to :