Low Voltage 16-Bit Transparent Latch with 3.6V Tolerant Inputs and Outputs and 26 Ohm Series Resistors in Outputs

Favorite

Overview

The VCX162373 contains sixteen non-inverting latches with 3-STATE outputs and is intended for bus oriented applications. The device is byte controlled. The flip-flops appear to be transparent to the data when the Latch enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. Data appears on the bus when the Output Enable (OE#) is LOW. When OE# is HIGH, the outputs are in a high impedance state. The VCX162373 is also designed with 26ohm resistors in the outputs. This design reduces line noise in applications such as memory address drivers, clock drivers and bus transceivers/transmitters. The 74VCX162373 is designed for low voltage (1.4V to 3.6V) VCC applications with I/O compatibility up to 3.6V. The 74VCX162373 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 1.4V-3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • 26ohm series resistors in outputs
  • tPD (In to On) 3.3 ns max for 3.0V to 3.6V VCC
  • Power-off high impedance inputs and outputs
  • Support live insertion and withdrawal (Note 1)
  • Static Drive (IOH/IOL) ±12 mA @ 3.0V VCC
  • Uses patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 300 mA
  • ESD performance: Human body model > 2000V Machine model > 200V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX162373MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

Latch

16

1.4

3.6

12.8

12

$0.8145

More Details

Show More

1-25 of 25

Products per page

Jump to :