Low Voltage 16-Bit Transparent Latch with 3-STATE Outputs

Favorite

Overview

The LVT16373 and LVTH16373 contain sixteen non-inverting latches with 3-STATE outputs and is intended for bus oriented applications. The device is byte controlled. The flip-flops appear transparent to the data when the Latch Enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. Data appears on the bus when the Output Enable (OE#) is LOW. When OE# is HIGH, the outputs are in a high impedance state. The LVTH16373 data inputs include bushold, eliminating the need for external pull-up resistors to hold unused inputs. These latches are designed for low-voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVT16373 and LVTH16373 are fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining a low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs (74LVTH16373), also available without bushold feature (74LVT16373)
  • Live insertion/extraction permitted
  • Power Up/Power Down high impedance provides glitch-free bus loading
  • Outputs source/sink -32 mA/+64 mA
  • Functionally compatible with the 74 series 16373
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model > 1000V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA) (Preliminary)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVT16373MTD

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

Latch

16

2.7

3.6

3.8

64

Price N/A

More Details

74LVT16373MTDX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

Latch

16

2.7

3.6

3.8

64

$1.9742

More Details

Show More

1-25 of 25

Products per page

Jump to :