Low Voltage Octal Transparent Latch with 5V Tolerant Inputs and Outputs

Favorite

Overview

The LCX373 consists of eight latches with 3-STATE outputs for bus organized system applications. The device is designed for low voltage (3.3V or 2.5V) VCC applications with capability of interfacing to a 5V signal environment. The LCX373 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 8.0 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power-down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note )
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Human Body Model > 2000V Machine Model > 200V
  • Leadless Pb-Free DQFN packageTo ensure the high-impedance state during power up or down, OE# should be tied to VCC through a pull-up resistor: the minimum value or the resistor is determined by the current-sourcing capability of the driver.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX373MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

Latch

8

2

3.6

8

24

Price N/A

More Details

74LCX373MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

2

3.6

8

24

$0.3831

More Details

Show More

1-25 of 25

Products per page

Jump to :