Unbuffered Single Inverter

Favorite

Overview

The NLA17SZU04 is a single Unbuffered Inverter, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 package or the tiny 1.6 X 1.6 X .6 mm SOT553 package.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC
  • Tiny SOT-353 and SOT-553 Packages
  • Source/Sink +/-16 mA at 4.5 V VCC
  • Over-Voltage Tolerant Inputs and Outputs
  • Pin For Pin with NC7SZU04P5X, TC7SZU04FU and TC7SZU04AFE
  • Chip Complexity: FETs = 20
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZU04ADFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

1

CMOS

1.65

5.5

5.5

16

$0.0323

More Details

NL17SZU04AP5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

F

1

CMOS

1.65

5.5

5.5

16

$0.0335

More Details

NL17SZU04AXV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

F

1

CMOS

1.65

5.5

5.5

16

$0.0384

More Details

Show More

1-25 of 25

Products per page

Jump to :