3.3 V 100/133 MHz Differential 1:12 Push-Pull Clock ZDB/Fanout Buffer for PCle

Active

Overview

The NB3N1200K and NB3W1200L differential clock buffers areDB1200Z and DB1200ZL compliant and are designed to work inconjunction with a PCIe compliant source clock synthesizer to providepoint−to−point clocks to multiple agents. The device is capable ofdistributing the reference clocks for Intel® QuickPath Interconnect(Intel QPI & UPI), PCIe Gen1/Gen2/Gen3/Gen4, SAS, SATA, and Intel ScalableMemory Interconnect (Intel SMI) applications. The VCO of thedevice is optimized to support 100 MHz and 133 MHz frequencyoperation. The NB3N1200K and NB3W1200L utilizepseudo−external feedback topology to achieve low input−to outputdelay variation. The NB3N1200K is configured with the HCSL buffertype, while the NB3W1200L is configured with the low−powerNMOS Push−Pull buffer type.

  • Industrial
  • Networking
  • Computing
  • Consumer

  • Desktop
  • Notebook
  • Switchers/Routers
  • Servers
  • Set Top Box
  • Automated Test Equipment

  • 12 Differential Clock Output Pairs @ 0.7 V
  • Low−Power NMOS Push−Pull Compatible Outputs for NB3W1200L
  • Optimized 100 MHz and 133 MHz Operating Frequencies to Meet The Next Generation PCIe Gen 2/Gen 3/ Gen 4 and Intel QPI & UPI Phase Jitter
  • DB1200ZL Compliant
  • 3.3 V ±5% Supply Voltage Operation
  • Fixed−Feedback for Lowest Input−To−Output Delay Variation
  • SMBus Programmable Configurations to Allow Multiple Buffers in aSingle Control Network
  • PLL Bypass Configurable for PLL or Fanout Operation
  • Programmable PLL Bandwidth
  • 2 Tri−level Addresses Selection (9 SMBUS Addresses)
  • Individual OE Control Pin for Each of 12 Outputs
  • 50 ps Max Output−to−Output Skew Performance
  • 50 ps Max Cycle−to−Cycle Jitter (PLL mode)
  • 100 ps Input to Output Delay Variation Performance
  • QFN 64−pin Package, 9 mm x 9 mm
  • Spread Spectrum Compatible: Tracks Input Clock Spreading for LowEMI
  • 0°C to +70°C Ambient Operating Temperature

Product Resources

Product services, tools and other useful resources related to NB3W1200L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

Outputs Per Channel

VDD Typ (V)

tskew(O-O) Max (ps)

F Max (MHz)

tJitter Max (ps)

Reference Price

NB3W1200LMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-64

3

260

REEL

1000

N

HCSL

HCSL

12

3.3

50

133

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.