3.3 V OmniClock Generator with Single Ended LVCMOS Output

Active

Overview

The NB3H60113GH2, which is a member of the OmniClock family, is a low power PLL−based clock generator. The device accepts a single ended LVCMOS reference clock as input. It generates one single ended LVCMOS modulated output at CLKOUT. Two LVCMOS Spread select signals SS1% and SS0% select one out of the 4 spread spectrum options at the output. The device can be powered down using the Power Down pin PD#.

  • Display (TV Wall)

  • Display (TV Wall)

  • Member of the OmniClock Family of Programmable Clock Generators
  • Operating Power Supply: 3.3 V ± 0.3V
  • I/O Standards - Input: 100 MHz Reference Clock (LVCMOS) - Output: 100 MHz modulated clock (LVCMOS)
  • Output Drive Current for Single Ended Output: 16 mA
  • Power Saving through Power Down Pin
  • Temperature Range −40°C to 85°C
  • Packaged in 8−Pin WDFN
  • Configurable Spread Spectrum Frequency Modulation Parameters (Type, Deviation, Rate)

Tools and Resources

Product services, tools and other useful resources related to NB3H60113GH2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDD Typ (V)

fin Typ (MHz)

fout Typ (MHz)

Deviation Type

Features

TA Min (°C)

TA Max (°C)

Reference Price

NB3H60113GH2MTR2G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

3.3

100

100

Analog

Trimmer Support

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.