PCIe Clock Generator, Automotive Grade, Dual Output, 3.3 V

Active

Overview

The NBA3N5573 is an automotive grade precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device accepts a 25 MHz fundamental mode parallel resonant crystal and generates a differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies. Outputs can interface with LVDS with proper termination. This device is housed in 3 mm x 3 mm, 0.5 p QFN16 package with wettable flanks to accommodate visual inspection.

  • Automotive
  • Networking
  • Industrial Equipment
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3 and Gen 4
  • Gigabit Ethernet
  • FB DIMM

  • Infotainment and In−Cabin Electronics
  • Autonomous Vehicles
  • Switch and Router
  • Set Top Box
  • Servers, Desktop Computers
  • Automated Test Equipment

  • Typical Period Jitter RMS of 1.5 ps
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • AEC−Q100 Qualified and PPAP Capable
  • No External Loop Filter Required
  • HCSL Differential Output or LVDS with Proper Termination
  • Four Selectable Multipliers of the Input Frequency
  • Output Enable with Tri−State Outputs
  • PCIe Gen1, Gen2, Gen3, Gen4, QPI, UPI Jitter Compliant
  • Operating Supply Voltage Range 3.3 V ±10%
  • Operating Temperature Range −40°C to +105°C
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NBA3N5573

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NBA3N5573MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-16

1

260

REEL

3000

Y

LVCMOS

HCSL

3.63

25

25-200

2

1.5

0.4

340

700

-40

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.