PLL Clock Synthesizer, Multiprotocol, 3.3 V Serial Input, with Differential LVPECL Output

Favorite

Overview

The NB4N441 is a precision clock synthesizer which generates a differential LVPECL clock output frequency from 12.5 MHz to 425 MHz. A Serial Peripheral Interface (SPI) is used to configure the device to produce one of sixteen popular standard protocol output frequencies from a single 27 MHz crystal reference. The NB4N441 also has the added feature of allowing application specific output frequencies from 12.5 MHz to 425 MHz using crystals within the range of 10 MHz to 28 MHz.

  • Clock Generation for Networking, Workstations, and ATE
  • Serial Load Capability
  • Flexible Input
  • Exceeds Bellcore and ITU Jitter Generation Specification
  • Performs Precision Clock Generation and Synthesis from a Single 27 MHz Crystal Reference
  • Output Enable
  • Fully Integrated Phase Lock Loop with Internal Loop Filter
  • PLL Lock Detect Output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB4N441MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-24

1

260

TUBE

92

Y

CMOS

CMOS

3.3

28

12.5-425

-

25

-

300

425

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :