Clock Generator, 3.3 V, Crystal to 100 MHz / 125MHz, Quad HCSL / LVDS

Favorite

Overview

The NB3N51044 is a precision, low phase noise clock generator that supports PCI Express and sRIO clock requirements. The device accepts a 25 MHz fundamental mode parallel resonant crystal or a 25 MHz single ended reference clock signal and generates four differential HCSL/LVDS outputs of 100 MHz or 125 MHz clock frequency based on frequency select input F_SEL. NB3N51044 is configurable to bypass the PLL from signal path using BYPASS, and provides the output frequency through the divider network. All clock outputs can be individually enabled / disabled through hardware input pins OE. In addition, device can be reset using Master Reset input pin MR_OE#.

  • Networking
  • Consumer
  • Computing and Peripherals
  • Industrial Equipment
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3 and Gen 4
  • Switch and Router
  • Set Top Box, LCD TV
  • Servers, Desktop Computers
  • Automated Test Equipment
  • Output frequency selection of 100 MHz or 125 MHz
  • Typical Phase Jitter @ 125 MHz (integrated 1.875 MHz to 20 MHz): 0.2 ps
  • Typical Cycle-cycle Jitter @ 100 MHz (10k cycles): 20 ps
  • Uses 25 MHz Fundamental Crystal or Reference Clock Input
  • Four Low Skew HCSL or LVDS Outputs
  • Individual OE Tri-states Output
  • Master Reset and BYPASS modes
  • PCIe Gen 1, Gen 2, Gen 3, Gen 4 jitter Compliant
  • Operating Supply Voltage Range 3.3 V ± 5%
  • Industrial Temperature Rangeˆ-40°C to +85°C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N51044DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-28

1

260

REEL

2500

Y

CMOS

HCSL

3.3

25

125

20

-

0.4

-

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :