Quad HCSL/LVDS Clock Generator, 3.3 V, Crystal to 100 MHz / 200 MHz

Active

Overview

The NB3N51034 is a high precision, low phase noise clock generator that supports spread spectrum designed for PCI Express applications. This device takes a 25 MHz fundamental mode parallel resonant crystal and generates 4 differential HCSL/LVDS outputs at 100 MHz or 200 MHz (See Figure 6 for LVDS interface). The NB3N51034 provides selectable spread options of −0.5%, −1.0%, −1.5%, for applications demanding low Electromagnetic Interference (EMI). No spread settingis also available.

  • Networking and Telecommunication
  • Consumer
  • Computing and Peripherals
  • Industrial Equipment
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3 and Gen 4

  • Switch and Router
  • Set Top Box, LCD TV
  • Servers, Desktop computers
  • Automated Test Equipment

  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • Spread of -0.5%, -1.0%, -1.5% and No Spread
  • Power Down Mode
  • 4 Low Skew HCSL or LVDS Outputs
  • OE Tri-States Outputs
  • PCIe Gen 1, Gen 2, Gen 3 and Gen 4 Jitter Compliant
  • Low Phase Noise
  • Operating Range 3.3 V ±5%
  • Industrial Temperature Rangeˆ-40°C to +85°C
  • Functionally Compatible with IDT557-05, IDT5V41066, IDT5V41236
  • These are Pb-Free Devices

Product Resources

Product services, tools and other useful resources related to NB3N51034

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N51034DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

Crystal

LVDS

3.3

25

100

-

-

0.4

340 / 400

700

-40

85

Price N/A

More Details

NB3N51034DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

Y

CMOS

LVDS

3.3

25

100

-

-

0.4

340 / 400

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.