Clock Generator, 3.3 V, Crystal to 25 MHz, 100 MHz, 125 MHz and 200 MHz Dual HCSL/LVDS

Favorite

Overview

The NB3N51032 is a precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device accepts a 25 MHz fundamental mode parallel resonant crystal and generates a differential HCSL output at 25 MHz, 100MHz, 125 MHz or 200 MHz clock frequencies. Outputs can interface with LVDS with proper termination. The NB3N51032 provides selectable spread options of - 0.5% and - 0.75% for applications demanding low Electromagnetic Interference (EMI). No spread setting is also available.

  • Networking
  • Consumer
  • Computing and Peripherals
  • Industrial Equipment
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3 and Gen 4
  • Gigabit Ethernet
  • FB DIMM
  • Switch and Router
  • Set Top Box, LCD TV
  • Servers, Desktop Computers
  • Automated Test Equipment
  • Spread of - 0.5%, - 0.75% and No Spread
  • Typical Period Jitter RMS of 1.5 ps
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • External Loop Filter is Not Required
  • HCSL Differential Output or LVDS with Proper Termination
  • Four Selectable Multipliers of the Input Frequency
  • Output Enable with Tri- State Outputs
  • PCIe Gen1, Gen2, Gen3, Gen4 Jitter Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N51032DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

Y

Crystal

LVDS

3.3

25

25

20

1.5

0.4

-

700

-40

85

Price N/A

More Details

NB3N51032DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

CMOS

HCSL

3.3

25

25

20

10

0.4

-

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :