Clock Generator, Crystal to 25 MHz, 100 MHz, 125 MHz, 200 MHz, 3.3 V, with Differential HCSL Outputs

Active

Overview

The NB3N3002 is a high precision, low phase noise clock generator that supports PCI-Express and Ethernet requirements. The device takes a 25 MHz fundamental mode parallel resonant crystal and generates differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies. This device is housed in 5.0 mm x 4.4 mm narrow body TSSOP 16 pin package.

  • Gigabit Ethernet
  • FBDIMM
  • PCIe Gen 1, Gen 2, Gen 3 and Gen 4

  • Servers
  • Networking Equipment

  • Typical TIE RMS jitter of 2.5 ps
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • HCSL Differential Output
  • Operating Range 3.3 V 5%
  • Industrial Temperature Range -40C to +85C
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3, Gen 4

Product Resources

Product services, tools and other useful resources related to NB3N3002

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N3002DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

Y

TTL

HCSL

3.465

25

25

2

1.5

0.25

340

700

-40

85

Price N/A

More Details

NB3N3002DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

TTL

HCSL

3.465

25

25

2

1.5

0.25

340

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.