2.5 V Programmable OmniClock Generator with Differential LVDS Output. 

Active

Overview

The NB3H60113GH3, which is a member of the OmniClock family, is a one−time programmable (OTP), low power PLL−based clock generator that supports differential output of 125 MHz frequency. The device accepts a single ended LVCMOS reference clock as input. It generates one differential LVDS output. The device can be powered down using the Power Down pin (PD#).

  • Telecom Networks

  • Telecom Networks

  • I/O Standards - Single Ended LVCMOS Input: 25 MHz Reference Clock - Differential Output: 125 MHz LVDS
  • Member of the OmniClock Family of Programmable ClockGenerators
  • Operating Power Supply: 2.5 V ± 10%
  • Temperature Range −40°C to 85°C
  • Packaged in 8−Pin WDFN
  • Power Saving through Power Down Pin

Product Resources

Product services, tools and other useful resources related to NB3H60113GH3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3H60113GH3MTR2G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

F

LVCMOS

LVDS

2.5

25

125

100

100

0

400

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.