Translator, Triple PECL Input to LVPECL Output

Active

Overview

The MC100LVEL92 is a triple PECL input to LVPECL output translator. The device receives standard PECL signals and translates them to differential LVPECL output signals.

To accomplish the PECL to LVPECL level translation, the MC100LVEL92 requires three power rails. The VCC supply is to be connected to the standard 5 V PECL supply, the LVCC supply is to be connected to the 3.3 V LVPECL supply, and Ground is connected to the system ground plane. Both the VCC and LVCC should be bypassed to ground with 0.01 F capacitors.

The PECL VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

  • 500ps Propagation Delays
  • 5V and 3.3V Supplies Required
  • ESD Protection: >2 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • LVPECL Operating Range: LVCC = 3.0 V to 3.8 V
  • PECL Operating Range: VCC = 4.5 V to 5.5 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with Inputs Open or < GND+1.3 V
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 247 devices
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100LVEL92

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC100LVEL92DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

Y

3

ECL

ECL

3.3

600

0.61

530

Price N/A

More Details

MC100LVEL92DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

Y

3

ECL

ECL

3.3

600

0.61

530

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.