Multiplexer, 2:1 Differential, ECL, 3.3 V / 5.0 V

Favorite

Overview

The MC10EP58 is a 2:1 multiplexer. The device is pin and functionally equivalent to the EL58 and LVEL58 devices.

  • 310ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

MC100EP58DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

2:1

1

CML

ECL

3.3

3000

0.2

-

0.31

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :