ECL 4-Input OR / NOR Gate

Active

Overview

The MC10EL/100EL01 is a 4-input OR/NOR gate. The device is functionally equivalent to the E101 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E101 the EL01 is ideally suited for those applications which require the ultimate in AC performance.

The 100 series contains temperature compensation.

  • 230ps Propagation Delay
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 46 devices
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100EL01

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EL01DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

OR/NOR

1

ECL

ECL

5

2000

0.23

1

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.