Clock / Data Fanout Buffer, 1:10 Differential, 3.3 V, with HCSL Outputs

Active

Overview

The NB3N111K is a differential 1 to 10 Clock and Data fanout buffer with Highspeed Current Steering Logic (HCSL) outputs optimized for ultra low propagation delay variation. The NB3N111K is designed with HCSL clock distribution and FBDIMM applications in mind.

  • Clock Distribution
  • PCIe I, II, II
  • Networking
  • High End Computing

  • Servers
  • Routers
  • FBDIMM Memory Card

  • Typical Input Clock Frequency 100, 133, 166, or 400 MHz
  • 220 ps Typical Rise and Fall Times
  • 800 ps Typical Propagation Delay
  • Delta tpd 100 ps Maximum Propagation Delay Variation per Diff Pair
  • 0.1 ps Typical RMS Phase Jitter
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • Differential HCSL Output Levels

Product Resources

Product services, tools and other useful resources related to NB3N111K

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N111KMNR4G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

1000

Y

Buffer

1

1:10

TTL

HCSL

3.3

0.1

100

0.8

400

400

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.