2.5V, 3.3V Differential 1:4 HCSL Fanout Buffer

Active

Overview

The NB3L204K is a differential 1:4 Clock fanout buffer withHigh−speed Current Steering Logic (HCSL) outputs. Inputs candirectly accept differential LVPECL, LVDS, and HCSL signals.Single−ended LVPECL, HCSL, LVCMOS, or LVTTL levels areaccepted with a proper external Vth reference supply per Figures 4and 6. The input signal will be translated to HCSL and provides fouridentical copies operating up to 350 MHz.The NB3L204K is optimized for ultra−low phase noise, propagationdelay variation and low output–to–output skew, and is DB400Hcompliant. As such, system designers can take advantage of theNB3L204K’s performance to distribute low skew clocks across thebackplane or the motherboard making it ideal for Clock and Datadistribution applications such as PCI Express, FBDIMM, Networking,Mobile Computing, Gigabit Ethernet, etc.Output drive current is set by connecting a 475  resistor fromIREF (Pin 14) to GND per Figure 11. Outputs can also interface toLVDS receivers when terminated per Figure 12.

  • Mobile Computing
  • Networking
  • Gigabit Ethernet
  • FBDIMM
  • PCI Express Gen 3 and Gen 4

  • Maximum Input Clock Frequency > 350 MHz
  • 2.5 V ±5% / 3.3 V ±10% Supply Voltage Operation
  • 4 HCSL Outputs
  • DB400H Compliant
  • Individual OE Control Pin for Each Bank of Outputs
  • 100 ps Max Output−to−Output Skew Performance
  • 1 ns Typical Propagation Delay
  • 450 ps Typical Rise and Fall Times
  • 80 fs Maximum Additive Phase Jitter RMS
  • PCIE Gen 3 and Gen 4 Compliant

Product Resources

Product services, tools and other useful resources related to NB3L204K

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3L204KMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-24

1

260

TUBE

92

Y

Buffer

1

1:4

LVPECL

HCSL

3.3

0.046

20

1

700

350

-

Price N/A

More Details

NB3L204KMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

3000

Y

Buffer

1

1:4

LVPECL

HCSL

3.3

0.046

20

1

700

350

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.