Clock / Data Fanout Buffer, 3:1:10 Differential, LVCMOS, 3.3 V / 2.5 V / 1.8 V / 1.5 V

Favorite

Overview

The NB3F8L3010C is a 3:1:10 Clock or Data fanout buffer operating on a 3.3 V or 2.5 V Core VDD and a flexible 3.3 V or 2.5 V or 1.8 V or 1.5 V VDDO supply which must be equal or less than VDD.

  • Wireless and Wired Infrastructure
  • Networking and Data Communications
  • High-End Computing
  • Clock Distribution
  • Ethernet Switches / Routers
  • Servers
  • Test and Measurement
  • ATE
  • Ten CMOS / LVTTL Outputs up to 200 MHz
  • Differential Inputs Accept LVPECL, LVDS, HCSL, or SSTL
  • Crystal Oscillator Interface
  • Crystal Input Frequency Range: 10 MHz to 40 MHz
  • Output Skew: 10 ps Typical
  • Additive RMS Phase Jitter @ 125 MHz, (12 kHz 20 MHz): 0.03 ps
    (Typical)
  • Synchronous Output Enable
  • Output Defined Level When Input is Floating
  • Pure 3.3 V or 2.5 V Operating Mode, 3.3 V Core with 2.5 V/1.8 V/1.5 V Output Supply; or 2.5 V Core with 1.8 V/1.5 V Output Supply.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3F8L3010CMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

Y

Buffer

1

3:1:10

SSTL

LVCMOS

3.3

0.27

50

-

600

100

~NA~

Price N/A

More Details

NB3F8L3010CMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

1000

Y

Buffer

1

3:1:10

SSTL

LVCMOS

3.3

0.27

50

-

600

100

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :