Clock / Data Fanout Buffer, 1:3 Differential, Dual ECL, 3.3 V

Active

Overview

The MC100LVEL13 is a dual, fully differential 1:3 fanout buffer. The MC100EL13 is pin and functionally equivalent to the MC100LVEL13 but is specified for operation at the standard 100E ECL voltage supply. The Low Output-Output Skew of the device makes it ideal for distributing two different frequency synchronous signals.

The differential inputs have special circuitry which ensures device stability under open input conditions. When both differential inputs are left open the D input will pull down to VEE , The Dbar input will bias around VCC/2 and the Q output will go LOW.

  • 500 ps Typical Propagation Delays
  • 50 ps Output-Output Skews
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC = 3.0 V to 3.8 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 143 devices

Product Resources

Product services, tools and other useful resources related to MC100LVEL13

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100LVEL13DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

Buffer

2

1:3

LVDS

ECL

3.3

0.2

50

0.5

500

1000

-

Price N/A

More Details

MC100LVEL13DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

Y

Buffer

2

1:3

LVDS

ECL

3.3

0.2

50

0.5

500

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.