ECL 1:2 Differential Clock/Data Fanout Buffer

Active

Overview

The MC100LVEL11 is a differential 1:2 fanout buffer. The device is functionally similar to the E111 device but with higher performance capabilities. Having within-device skews and output transition times significantly improved over the E111, the LVEL11 is ideally suited for those applications which require the ultimate in AC performance.

The differential inputs of the LVEL11 employ clamping circuitry to maintain stability under open input conditions. If the inputs are left open (pulled to VEE) the Q outputs will go LOW.

  • 330 ps Propagation Delay
  • 5 ps Skew Between Outputs
  • High Bandwidth Output Transitions
  • ESD Protection: >4 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 63 devices

Tools and Resources

Product services, tools and other useful resources related to MC100LVEL11

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100LVEL11DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Buffer

1

1:2

LVDS

ECL

3.3

0.6

20

0.33

320

1000

-

Price N/A

More Details

MC100LVEL11DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Buffer

1

1:2

LVDS

ECL

3.3

0.6

20

0.33

320

1000

-

Price N/A

More Details

MC100LVEL11DTG

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

N

Buffer

1

1:2

LVDS

ECL

3.3

0.6

20

0.33

320

1000

-

Price N/A

More Details

MC100LVEL11DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

Buffer

1

1:2

LVDS

ECL

3.3

0.6

20

0.33

320

1000

-

Price N/A

More Details

MC100LVEL11MNR4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

Buffer

1

1:2

LVDS

ECL

3.3

0.6

20

0.33

320

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.