LVDS Dual Line Driver with Dual Line Receiver

Favorite

Overview

This dual driver-receiver is designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The driver accepts LVTTL inputs and translates them to LVDS outputs. The receiver accepts LVDS inputs and translates them to LVTTL outputs. The LVDS levels have a typical differential output swing of 350mV which provides for low EMI at ultra-low power dissipation even at high frequencies. The FIN1049 can accept LVPECL inputs for translating from LVPECL to LVDS. The En and Enb inputs are ANDed together to enable/disable the outputs. The enables are common to all four outputs. A single-line driver and single-line receiver function is also available in the FIN1019.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 400 Mbps data rate
  • 3.3V power supply operation
  • Low power dissipation
  • Fail safe protection for open-circuit conditions
  • Meets or exceeds the TIA/EIA-644-A LVDS standard
  • 16-pin TSSOP package saves space
  • Flow-through pinout simplifies PCB layout
  • Enable/Disable for all outputs
  • Industrial operating temperature range:-40°C to +85°C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1049MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Signal Driver

4

1:1

LVTTL

LVTTL

3.3

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :