3.3V LVDS 4-Bit High Speed Differential Receiver

Favorite

Overview

This quad receiver is designed for high speed interconnect utilizing Low Voltage Differential Signaling (LVDS) technology. The receiver translates LVDS levels, with a typical differential input threshold of 100mV, to LVTTL signal levels. LVDS provides low EMI at ultra low power dissipation even at high frequencies. This device is ideal for high speed transfer of clock and data. The FIN1032 can be paired with its companion driver, the FIN1031, or any other ON Semiconductor LVDS driver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 400Mbs data rate
  • 3.3V power supply operation
  • 0.4ns maximum differential pulse skew
  • 2.5ns maximum propagation delay
  • Low power dissipation
  • Power OFF protection
  • Fail safe protection for open-circuit, shorted and terminated conditions
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Pin compatible with equivalent RS-422 and LVPECL devices
  • 16-Lead SOIC and TSSOP packages save space

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1032MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

Signal Driver

4

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

$1.0787

More Details

FIN1032MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Signal Driver

4

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :