3.3V LVDS High Speed Differential Driver/Receiver

Active

Overview

This driver and receiver pair are designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The driver translates LVTTL signals to LVDS levels with a typical differential output swing of 350mV and the receiver translates LVDS signals, with a typical differential input threshold of 100mV, into LVTTL levels. LVDS technology provides low EMI at ultra low power dissipation even at high frequencies. This device is ideal for high speed clock or data transfer.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Greater than 400Mbs data rate
  • 3.3V power supply operation
  • 0.5ns maximum differential pulse skew
  • 2.5ns maximum propagation delay
  • Low power dissipation
  • Power-Off protection
  • 100mV receiver input sensitivity
  • Fail safe protection open-circuit, shorted and terminated conditions
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Flow-through pinout simplifies PCB layout
  • 14-Lead SOIC and TSSOP packages save space

Tools and Resources

Product services, tools and other useful resources related to FIN1019

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1019MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Signal Driver

2

1:1

LVTTL

LVTTL

3.3

-

-

-

-

-

-

$0.8139

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.