3.3V LVDS 1-Bit High Speed Differential Driver

Last Shipments

Overview

This single driver is designed for high-speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The driver translates LVTTL signal levels to LVDS levels with a typical differential output swing of 350 mV which provides low EMI at ultra-low power dissipation even at high frequencies. This device is ideal for high-speed transfer of clock or data. The FIN1017 can be paired with its companion receiver, the FIN1018, or with any other LVDS receiver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Greater than 600Mbs data rate
  • 3.3V power supply operation
  • 0.5ns maximum differential pulse skew
  • 1.5ns maximum propagation delay
  • Low power dissipation
  • Power-Off protection
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Flow-through pinout simplifies PCB layout
  • 8-Lead SOIC and US8 packages save space

Tools and Resources

Product services, tools and other useful resources related to FIN1017

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1017MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Signal Driver

1

1:1

LVTTL

LVDS

3.3

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.