3.3 V USB 3.1 Quad Channel / Dual Port Linear Redriver

Active, Not Rec

Overview

The NB7NPQ7042M is a 3.3 V quad channel / dual port linear redriver suitable for USB 3.1 Gen 1 and USB 3.1 Gen 2 applications that supports both 5 Gbps and 10 Gbps data rates. Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7NPQ7042M compensates for these losses by engaging varying levels of equalization at the input receiver, and flat gain amplification on the output transmitter. The Flat Gain and Equalization are controlled by four level control pins. Each channel has a set of independent control pins to make signal optimization possible.After power up, the NB7NPQ7042M periodically checks both of the TX output pairs of each port for a receiver connection. When the receiver is detected on both channels, the RX termination becomes enabled of that respective port and is set to perform the redriver function.The port becomes active once both TX outputs have detected 50−ohm termination, and the NB7NPQ7042M is set to perform the redriver function. Port AB (channels A & B) and port CD (channels C & D) are independent of each other.The NB7NPQ7042M comes in a small 3.1 x 4.3 mm X2QFN34 package and is specified to operate across the entire industrial temperature range, –40°C to 85°C.

  • USB3.1 Type−C and Type−A Signal Routing
  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V., Set−Top Boxes

  • Mobile Phone and Tablet
  • Computer and Laptop
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V., Set−Top Boxes

  • 3.3 V ± 5% Power Supply
  • Supports USB 3.1 Gen 1 and USB 3.1 Gen 2 Data Rates
  • Automatic Receiver Termination Detection
  • Integrated Input and Output Termination
  • Independent, Selectable Equalization and Flat Gain
  • Hot−Plug Capable
  • Flow−through Design for Ease of PCB Layout
  • ESD Protection: 2 kV HBM
  • Operating Temperature Range: −40°C to 85°C
  • Small 3.1 x 4.3 x 0.35 mm X2QFN34 Package
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NB7NPQ7042M

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Supply Voltage (V)

Protocol

Channel Count

Data Rate (Gbps)

Lane/Ports

Programming Interfaces

Reference Price

NB7NPQ7042MMUTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

X2QFN-34

1

260

REEL

3000

Y

3.3

USB

4

10

2

Pinstrap

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.