16-bit Microcontroller with 512K-byte Flash ROM and 47.5K-byte RAM, 100-pin

Favorite

Overview

LC88FC3H0A is a 16-bit Microcontroller with 512K-byte Flash ROM/47.5Kbyte RAM in 100-pin package. Main features are infrared remote controller receiver circuit (supports PPM and Manchester encoding), 16 channels of 12-bit resolution ADC, internal reset circuit, CRC circuit and etc. that are software friendly circuits and these peripheral circuit can contribute to less externalcomponents. Also, plenty of serial interface circuits (synchronous serial x 3, I2C x 3, UART x 3) can communicate with other LSIs and are suitable for home appliances and white goods which need complicated control. For software development, there is our original software development environment and with On-Chip Debugging function, it is easy to debug with user’s actualapplication.

  • Control of the Peripheral Devices
  • Consumer Applications
  • Key Input Sensor control
  • Remote control
  • Detection of abnormal movement
  • Timer control
  • Home Audio
  • White Goods
  • Internal Key input, Sensor, and Timer control
  • Infrared remote controller receiver circuit
  • 16-channel 12-bit resolution AD converter
  • CRC operating circuit
  • Internal Reset Function
  • Performance :
    100ns (10.0MHz), VDD=2.7 to 3.6V, Ta=-40 to +85°C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Reference Price

LC88FC3H0AUTJ-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

TQFP-100

3

260

JTRAY

900

N

16

512K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :