16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM

Last Shipments

Overview

LC88FC2H0A is a 16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM, 100-pin package.

  • Home Audio
  • Car Audio
  • White Goods

  • 16-channel 12-bit resolution AD converter
  • Iinfrared remote controller receiver circuit
  • CRC operating circuit
  • Internal Reset Function

Product Resources

Product services, tools and other useful resources related to LC88FC2H0A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Reference Price

LC88FC2H0AVUTE-2H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TQFP-100

3

260

JTRAY

450

N

16

512K x 8 (Flash)

24K x 8

0.083

0.083

61 sources, 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.