ADC, 8-Bit, 8-Chanel, with I2C Interface

Active

Overview

The NCD9830 is a two-wire serially programmable analog to digital converter. Communication with the NCD9830 is accomplished via I2C interface which is compatible with industry standard protocol. The NCD9830 is available in a 16-lead TSSOP package and operates over a supply range of 2.7 to 5.5 V.

  • 8 Bit Analog to Digital Converter
  • 8 single ended Inputs or 4 Differential Inputs
  • Built in 2.5V Reference Voltage
  • Low power consumption
  • I2C Compliant Interface for Standard, Fast and High speed modes
  • Fully ROHS Compliant

Product Resources

Product services, tools and other useful resources related to NCD9830

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Resolution (bits)

Control Interface

Reference Price

NCD9830DBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

3

260

REEL

2500

N

8

8

I2C

$1.6338

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.