12-Bit Low Power SAR ADC Signed Output

Active

Overview

The NCD98011 provides an extremely low power solution for analogto digital conversion applications using a capacitor−basedsuccessive−approximation architecture. Optimized for low power andspeed, the NCD98011 can achieve a sample rate of 2 MSPS whileconsuming less than 1 mW of power. The device also features a largeinput voltage range (±VCC Vppd) for various applications and a widedigital supply voltage range of 1.8 V to 3.3 V for direct interfacingwith many controllers. The SPI−compatible interface provides astraight−forward data−acquisition method.

  • Low-Power Data Acquisition, Battery-powered Equipment, Level Sensors, Ultrasonic Flow Meters, Motor Controls, Wearable Fitness, Portable Medical Equipment, Glucose Meters

  • Portable Medical Equipment, Wearable Fitness, Glucose Meters

  • Nanowatt Power Consumption, 2 MSPS Sampling rate, 12-bit resolution

Tools and Resources

Product services, tools and other useful resources related to NCD98011

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Resolution (bits)

Control Interface

Reference Price

NCD98011XMXTAG

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN8, 1.5x1.5, 0.5P

1

260

REEL

5000

N

1

12

SPI

$0.6526

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.