8 MHz, Rail-To-Rail CMOS Operational Amplifier

Favorite

Overview

The NCS(V)2016x is a family of single, dual and quad operational amplifiers (op amps) that provide 8 MHz gain−bandwidth product while consuming 500 µA of quiescent current per channel. The NCS(V)2016x has an input offset voltage of 0.3 mV and operates from 1.8 V to 5.5 V supply over a wide temperature range (−40°C to 125°C). The rail−to−rail input and output
operation allows the use of the entire supply voltage range. Thus, this series of op amps offers superior performance over many industry standard parts. These devices are AEC−Q100 qualified when denoted by the NCV prefix. With low current consumption and low supply voltage operation in industry standard packages, the NCS(V)2016x series is ideal for sensor
signal conditioning and low voltage current sensing applications in automotive, consumer and industrial markets.

  • Sensor Signal Conditioning
  • Low Side Current Sensing
  • Fast Unity Gain Buffer
  • Automotive
  • Industrial
  • Wide Bandwidth
  • Low Input Offset Voltage
  • AEC-Q100 Qualified
  • Rail to Rail Input and Output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20162DMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

Input/Output

2

1.8

5.5

0.5

2.1

8

3.5

40

1.5

10

5

103

CMOS

-40 to 125°C

Price N/A

More Details

NCS20162DR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

F

Input/Output

2

1.8

5.5

0.5

2.1

8

3.5

40

1.5

10

5

103

CMOS

-40 to 125°C

$0.2133

More Details

NCV20162DMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

Input/Output

2

1.8

5.5

0.5

2.1

8

3.5

40

1.5

10

5

103

CMOS

-40 to 125°C

Price N/A

More Details

NCV20162DR2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

F

Input/Output

2

1.8

5.5

0.5

2.1

8

3.5

40

1.5

10

5

103

CMOS

-40 to 125°C

$0.2333

More Details

Show More

1-25 of 25

Products per page

Jump to :