Remote Trip Point Temperature Sensor with Overtemperature Shutdown

Favorite

Overview

The NCT65 is a low power temperature monitor housed in an MSOP-8 package. It monitors the temperature of a remote thermal diode. The resulting temperature is then compared with fixed /THERM limits (70°C and 85°C) and if the resulting temperature is greater than these limits, the open-drain /THERM1 and /THERM2 pins are asserted. To prevent constant assertion and deassertion of the /THERM outputs the NCT65 has 5°C of hysteresis. The NCT65 supply range is 2.8 V to 3.6 V and features low supply current making it suitable for portable applications.

  • Thermal Management
  • Temperature Sensing
  • Notebook Computers
  • Smart Electric Meters
  • Remote Temperature Sensor
  • 0°C - 85°C Measurement Range
  • Two Overtemperature /THERM Shutdown Pins
  • /THERM1 Trip Point = 70°C, /THERM2 Trip Point = 85°C
  • Low Power Operation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NCT65DMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

3000

N

Remote

-

1.15

2.8

3.6

-40

125

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :