Low‐Voltage Digital Temperature Sensor

Favorite

Overview

N34TS108 is a digital-output temperature sensor with adynamically-programmable limit window, and under- and overtemperature alert functions. These features provide optimizedtemperature control without the need of frequent temperature readingsby the controller or application processor.The N34TS108 features SMBus and two-wire interfacecompatibility, and allows up to four devices on one bus with theSMBus alert function.The N34TS108 is ideal for thermal management optimization ina variety of consumer, computer, and environmental applications. Thedevice is specified over a temperature range of –40°C to +125°C.

  • Smartphone and Tablet Thermal Management
  • Battery Management
  • Thermostat Control
  • Under- and Over Temperature Protection for EnvironmentalMonitoring and HVAC
  • IoT Smart Market Tag
  • Dynamically-Programmable Limit Window with Under- and OverTemperature Alerts
  • Accuracy:
    ♦ ±0.75°C (max) from –20°C to +85°C
    ♦ ±1°C (max) from –40°C to +125°C
  • Low Quiescent Current:
    ♦6 µA Active from –40°C to +125°C
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits (0.0625°C)
  • Package: 1.2-mm × 0.8-mm, 6-Ball WCSP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

N34TS108C6ECT5G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6, 1.1888x0.788x0.625

1

260

REEL

5000

N

Single

I2C

3.6µ

1.4V

3.6V

-40

125

± 0.75

$0.207

More Details

N34TS108MUET3G

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Single

I2C

3.6

1.4

3.6

-40

125

± 0.75

$0.3697

More Details

Show More

1-25 of 25

Products per page

Jump to :