Temperature Sensor with EEPROM Memory

Favorite

Overview

The CAT34TS02 combines a JC42.4 compliant Temperature Sensor (TS) with 2-Kb of Serial Presence Detect (SPD) EEPROM.

The TS measures temperature at least 10 times every second. Temperature readings can be retrieved by the host via the serial interface, and are compared to high, low and critical trigger limits stored into internal registers. Over or under limit conditions can be signaled on the open-drain EVENT pin.

The integrated 2-Kb SPD EEPROM is internally organized as 16 pages of 16 bytes each, for a total of 256 bytes. It features a 16-byte page write buffer and supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Write operations to the lower half memory can be inhibited via software commands. The CAT34TS02 features Permanent, as well as Reversible Software Write Protection, as defined for DDR3 DIMMs.

  • Thermal Management and SPD for DDR3 Memory Modules
  • Notebook and Desktop Computers
  • Game Consoles
  • JEDEC JC42.4 Compliant Temperature Sensor
  • Temperature Range: -20°C to 125°C
  • DDR3 DIMM compliant SPD EEPROM
  • Supply Range: 3.3 V 10%
  • I2C /SMBus Interface
  • Schmitt triggers and noise suppression filters on SCL and SDA inputs
  • Low power CMOS technology
  • 2 x 3 x 0.75 mm TDFN Package
  • These Devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

CAT34TS02VP2GT4C

Loading...

Active

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

4000

N

Local

I2C

0.5

3

3.6

-20

125

±3

$0.4615

More Details

Show More

1-25 of 25

Products per page

Jump to :