1.8 V Digital Temperature Sensor

Favorite

Overview

CAT34TS00 is a low-voltage digital temperature sensor, which implements the JEDEC JC42.4 specification. CAT34TS00 measures temperature every 100 ms over a range of -20°C to +125°C, with a resolution of 12 bits. The host communicates with the device via the serial I2C / SMBus Interface, at either 100 kHz or 400 kHz. Temperature readings can be retrieved via serial interface. Internally, they are compared to high, low and critical trigger limits stored in device registers. Over or under limit conditions can be signaled on the open−drain EVENT pin. These limits, as well as other settings, can be configured via serial interface.

  • Solid State Drives
  • Graphics Cards
  • Portable Devices
  • Process Control Equipment
  • JEDEC JC42.4 Compliant Temperature Sensor
  • Supply Range: 1.7 V to 1.9 V
  • Temperature Range: -20°C to +125°C
  • I2C / SMBus Interface
  • Temperature Sampling Rate: 100 ms max
  • Schmitt Triggers and Noise Suppression Filters on SCL and SDA Inputs
  • 2 x 3 x 0.75 mm TDFN Package
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

CAT34TS00VP2GT4A

Loading...

Active

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

4000

N

Local

SMBus

0.5

1.7

1.9

-20

125

±3

$0.3987

More Details

Show More

1-25 of 25

Products per page

Jump to :