Temperature Sensor, Over Temperature Alarm, Dual Channel

Active

Overview

The ADT7483A is a three-channel digital thermometer and under/over temperature alarm, intended for use in PCs and thermal management systems. It can measure the temperature in two remote locations, for example, the remote thermal diode in a CPU or GPU, or a discrete diode connected transistor. It can also measure its own ambient temperature.

  • Thermal Management

  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers

  • 1 Local and 2 Remote Temperature Sensors
  • 0.25°C Resolution/1°C Accuracy on Remote Channels
  • 1°C Resolution/1°C Accuracy on Local Channel
  • Extended, Switchable Temperature Measurement Range 0°C to +127°C (default) or 64°C to +191°C
  • 2-wire SMBus Serial Interface with SMBus Alert Support
  • Programmable Over/Under Temperature Limits
  • Offset Registers for System Calibration
  • Up to 2 Overtemperature Fail-safe overbar: THERM Outputs
  • 240 µA Operating Current, 5 µA Standby Current

Product Resources

Product services, tools and other useful resources related to ADT7483A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

ADT7483AARQZ-RL

Loading...

Active

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

N

Local & Remote

SMBus

0.35

3

3.6

-40

125

±1

$3.716

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.