System Temperature Sensor, ACPI-Compliant, High Accuracy

Active

Overview

The ADM1023 is a 2-channel digital thermometer and under- and overtemperature alarm for use in personal computers and other systems requiring thermal monitoring and management. Optimized for the Pentium® III, the higher accuracy allows systems designers to safely reduce temperature guard banding and increase system performance. The device can measure the temperature of a microprocessor using a diode-connected PNP transistor, which may be provided on-chip with the Pentium III or similar processors; or it can be a low-cost, discrete NPN/PNP device such as the 2N3904/2N3906. A novel measurement technique cancels out the absolute value of the transistor's base emitter voltage so that no calibration is required. The second measurement channel measures the output of an on-chip temperature sensor to monitor the temperature of the device and its environment.

  • Thermal Management

  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers

  • On-chip and remote temperature sensing
  • Offset registers for system calibration
  • 1°C accuracy and resolution on local channel
  • 0.125°C resolution/1°C accuracy on remote channel
  • Programmable over/under temperature limits
  • Programmable over/under temperature limits
  • 2-wire SMBus serial interface
  • 200 µA max operating current (0.25 conversions/second)
  • 1 µA standby current
  • 3 V to 5.5 V supply

Tools and Resources

Product services, tools and other useful resources related to ADM1023

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

ADM1023ARQZ-REEL

Loading...

Active

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

N

Local & Remote

SMBus

0.2

3

5.5

0

120

±1

$6.8546

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.