PC Hardware Monitor

Favorite

Overview

The ADM1025/ADM1025A is a complete system hardware monitor for microprocessor-based systems, providing measurement and limit comparison of various system parameters.

  • Microprocessor-based office equipment
  • Network servers
  • Personal computers
  • Up to 8 measurement channels
  • 5 inputs to measure supply voltages
  • VCC monitored internally
  • External temperature measurement with remote diode
  • On-chip temperature sensor
  • 5 digital inputs for VID bits

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADM1025ARQZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

TUBE

98

N

SMBus

2.5

3

5.5

0

100

Price N/A

More Details

ADM1025ARQZ-REEL

Loading...

Obsolete

CAD Model

Pb

A

H

P

No Case Outline

1

260

REEL

2500

N

I2C

2.5

3

5.5

0

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :