Silicon Photomultiplier Sensors, J-Series (SiPM)

Active

Overview

ON Semiconductor's J-Series silicon photomultiplier (SiPM) sensors have been optimized for high-performance timing applications, such as ToF-PET (time of flight positron emission tomography). Due to increased microcell density, J-Series sensors can achieve a photon detection efficiency (PDE) of 50% and with sensitivity extending down into the UV. They feature industry-leading low dark count rates of 50 kHz/mm2 and because the sensors are created using a high-volume CMOS silicon process they feature an exceptional breakdown voltage uniformity of ±250 mV.

J-Series sensors are available in 3 mm, 4 mm and 6 mm sizes packaged in a TSV chip scale package that is compatible with industry standard, lead-free, reflow soldering processes. J-Series sensors also feature ON Semiconductor's unique fast output for fast timing capability.

  • Medical Imaging
  • Hazard & Threat
  • 3D Ranging & Sensing
  • Biophotonics & Sciences
  • High Energy Physics

  • Positron Emission Tomography
  • Radiation Detection

  • High-density microcells
  • J-Series sensors feature ON Semiconductor's unique 'fast output' terminal
  • Temperature stability of 21.5 mV/°C
  • Exceptional breakdown voltage uniformity of ±250 mV
  • Available in a reflow solder compatible TSV chip-scale package
  • Ultra-low dark count rates of 50 kHz/mm2 typical
  • Optimized for high-performance timing applications, such as ToF-PET
  • 3 mm, 4 mm and 6 mm sensor sizes
  • Bias voltage of <30 V

Product Resources

Product services, tools and other useful resources related to J-SERIES

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Reference Price

MICROFJ-30020-TSV-TR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-8

3

260

REEL

3000

Y

Single

~NA~

3 mm x 3 mm

20

420

38

50

Price N/A

More Details

MICROFJ-30020-TSV-TR1

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-8

4

260

REEL

1

Y

Single

~NA~

3 mm x 3 mm

20

420

38

50

Price N/A

More Details

MICROFJ-30035-TSV-TR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-8

3

260

REEL

3000

Y

Single

~NA~

3 mm x 3 mm

35

420

50

50

Price N/A

More Details

MICROFJ-30035-TSV-TR1

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-8

4

260

REEL

1

Y

Single

~NA~

3 mm x 3 mm

35

420

50

50

Price N/A

More Details

MICROFJ-40035-TSV-TR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-16

3

260

REEL

3000

Y

Single

~NA~

4 mm x 4 mm

35

420

50

50

Price N/A

More Details

MICROFJ-40035-TSV-TR1

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-16

4

260

REEL

1

Y

Single

~NA~

4 mm x 4 mm

35

420

50

50

Price N/A

More Details

MICROFJ-60035-TSV-TR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-36

3

260

REEL

3000

Y

Single

~NA~

6 mm x 6 mm

35

420

50

50

Price N/A

More Details

MICROFJ-60035-TSV-TR1

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-36

4

260

REEL

1

Y

Single

~NA~

6 mm x 6 mm

35

420

50

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.