Silicon Photomultiplier Sensors, C-Series (SiPM)

Active

Overview

The C-Series silicon photomultiplier (SiPM) sensors feature industry-leading low dark count rates of 30 kHz/mm2, in combination with exceptional breakdown voltage uniformity of ±250 mV. The high photon detection efficiency (PDE) extends far into the blue part of the spectrum using a high-volume, CMOS process.

The C-Series sensors are available in 1 mm, 3 mm and 6 mm sizes and a variety of microcell sizes. They are packaged in a tileable molded lead frame (MLP) package that is compatible with industry standard, lead-free, reflow soldering processes. The C-Series also feature a unique fast output for fast timing applications.

  • Medical Imaging
  • Hazard & Threat
  • 3D Ranging & Sensing
  • Biophotonics & Sciences
  • High Energy Physics

  • Industrial LiDAR
  • Biophotonic systems
  • Glucose monitors
  • Radiation Monitoring

  • >40% PDE at 420 nm, and extended sensitivity to 300 nm for improved UV sensitivity
  • Ultra-low dark count rates of 30 kHz/mm2
  • Exceptional breakdown voltage uniformity of ±250 mV over all C-Series products
  • Temperature stability of 21.5 mV/°C
  • Ultra-fast rise times of 300 ps with 600 ps pulse width from a unique ‘fast output’ terminal
  • Bias voltage of <30 V
  • 1 mm, 3 mm, and 6 mm sensor sizes

Tools and Resources

Product services, tools and other useful resources related to C-SERIES

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

14

Share

Product Groups:

Orderable Parts:

14

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Reference Price

MICROFC-10010-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

1 mm x 1 mm

10

420

18

30

Price N/A

More Details

MICROFC-10010-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

1 mm x 1 mm

10

420

18

30

Price N/A

More Details

MICROFC-10020-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

1 mm x 1 mm

20

420

31

30

Price N/A

More Details

MICROFC-10020-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

1 mm x 1 mm

20

420

31

30

Price N/A

More Details

MICROFC-10035-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

1 mm x 1 mm

35

420

41

30

Price N/A

More Details

MICROFC-10035-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

1 mm x 1 mm

35

420

41

30

Price N/A

More Details

MICROFC-30020-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

3 mm x 3 mm

20

420

31

30

Price N/A

More Details

MICROFC-30020-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

3 mm x 3 mm

20

420

31

30

Price N/A

More Details

MICROFC-30035-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

3 mm x 3 mm

35

420

41

30

Price N/A

More Details

MICROFC-30035-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

3 mm x 3 mm

35

420

41

30

Price N/A

More Details

MICROFC-30050-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

3 mm x 3 mm

50

420

47

30

Price N/A

More Details

MICROFC-30050-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

3 mm x 3 mm

50

420

47

30

Price N/A

More Details

MICROFC-60035-SMT-TR

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

Y

Single

~NA~

6 mm x 6 mm

35

420

41

30

Price N/A

More Details

MICROFC-60035-SMT-TR1

Loading...

Active

CAD Model

Pb

A

H

P

CWDFN-4

4

260

REEL

1

Y

Single

~NA~

6 mm x 6 mm

35

420

41

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.