NIR-enhanced for Automotive LiDAR Applications 

Active

Overview

The Silicon Photomultiplier (SiPM) is a high gain, single photon-sensitive sensor used for the detection of visible to NIR wavelengths. The ArrayRDM−0112A20−QFN is a monolithic, 1 × 12 array of SiPM pixels based on the market−leading RDM process. The RDM process has been specifically developed to create products that achieve high PDE (photon detection efficiency) at the NIR wavelengths of 905/940nm which are typically used for LiDAR and 3D dToF ranging applications.

The array is packaged in a robust QFN package that gives access to the 12 individual pixels. In order to meet the requirements for automotive LiDAR applications this product will be qualified to AEC-Q102. An evaluation board (ArrayRDM−0112A20−GEVB) is has also been developed for this product.

It is recommended that those new to SiPM sensors consult the 'Introduction to Silicon Photomultipliers' application note.

Note: Automotive qualification and PPAP in process. Contact sales for additional information.

  • 3D Ranging & Sensing
  • Automotive LiDAR
  • Industrial LiDAR
  • Consumer 3D imaging
  • Robotics

  • Scanning LiDAR systems

  • High gain and detection efficiency
  • Automotive qualified
  • 1 x 12 pixel array format
  • PDE of 16% at 905 nm
  • 30 V bias supply
  • 0.47 mm x 1.12 mm pixel size
  • QFN package (10 mm x 5.2 mm)

Tools and Resources

Product services, tools and other useful resources related to ARRAYRDM-0112A20-QFN

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Reference Price

ARRAYRDM-0112A20-QFN-TR

Loading...

Active

CAD Model

Pb

A

H

P

QFN-28

4

260

REEL

1000

Y

Array

1 x 12

1.12 mm x 0.47 mm

20

905

16

250

Price N/A

More Details

ARRAYRDM-0112A20-QFN-TR1

Loading...

Active

CAD Model

Pb

A

H

P

QFN-28

4

260

REEL

1

Y

Array

1 x 12

1.12 mm x 0.47 mm

20

905

16

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.